Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
88/81-NY/PK/PB/P - Fixed castor
Bill of material
88-50 NY
ORDERNO
Article-number
88-50 NY
WDAB
Wheel-Ø A x width B
50x19 mm
LC
Load capacity
50 kg
H
Overall height H
64 mm
TP
Dimension of top plate
70x43 mm
HS
Hole spacing
54x25 mm
HD
Hole-Ø
7 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices